IESNA:LM-63-2002
[TEST]P956142
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]80168
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
9406.2 11777.4 13921 15580.4 16933.6 17699.2 18059.2 18187.5 18837.2 20227.7
22524.4 25425.3 28280.7 30560.8 32555.5 34376.3 35526.7 35820.5 35112.9 33321
29704.2 23451.3 19358.6 16213.6 12840.9 9033.8 5938.4 4163.1 3248.5 2805.7
2545 2139.5 1812.5 629 306.2 49.7 0
9406.2 11860.2 14024.5 15712.9 16954.3 17794.4 18224.8 18344.8 18882.7 20136.6
22259.5 25102.5 27904.1 30262.9 32278.2 34099 35464.6 35957.1 35506 33987.3
30966.4 25189.4 20140.8 16912.9 13581.7 9849 6476.3 4370 3352 2905
2569.8 2172.6 1829.1 778 326.9 62.1 0
9406.2 11756.7 13879.6 15584.6 16912.9 17877.2 18411 18638.6 19060.7 20186.3
21994.7 24519 27208.9 29580.1 31496.1 33027.2 34463.2 35162.5 34984.6 33772.1
31343 27374.4 21820.9 17947.5 14641.1 11024.2 7361.9 4891.4 3616.8 3004.4
2652.6 2309.1 1978.1 1510.5 769.7 91 0
9406.2 11756.7 13817.6 15518.4 16937.8 18026.1 18754.5 19135.2 19532.4 20401.5
21746.4 23703.8 26029.5 28260 30056 31529.2 32766.5 33768 34036.9 33639.7
32178.9 29468.3 25661.2 21154.6 16912.9 13143 9191 5884.6 4014.1 3054
2636.1 2288.4 1953.2 1556 1092.5 426.2 0
9406.2 11409.1 13407.9 15154.2 16652.2 17976.5 19031.7 19731.1 20178 20865
21982.3 23418.2 25276.3 27167.5 28868.3 30333.2 31525 32584.4 33337.6 33540.4
33138.9 31905.8 29513.9 25897 21671.9 17355.7 12932 8524.8 5354.9 3592
2739.5 2433.3 2114.6 1613.9 1088.4 339.3 0
9406.2 11227 13031.3 14732.1 16304.6 17761.3 19085.5 20132.5 20844.3 21510.5
22346.4 23546.5 24937 26588.1 28251.7 29907 31314 32414.8 33246.5 33933.5
34467.3 34289.4 33540.4 31839.5 28901.4 25094.2 20198.7 15489.4 10415.9 6430.8
4171.3 2851.2 2065 1249.7 629 165.5 0
9406.2 10879.4 12447.8 14049.3 15605.3 17132.3 18605.5 19917.3 21005.7 21878.8
22764.4 23732.7 24796.3 26120.5 27639.2 29360.7 31131.9 32841 34355.6 35688.1
36900.6 38233.1 38833.2 39205.6 39122.8 37434.4 34210.7 29075.2 22280.2 15092.1
8711 4523.1 2309.1 1332.5 649.7 223.5 0
9406.2 10614.6 11872.6 13246.5 14670 16015 17459.2 18862.1 20211.1 21402.9
22594.7 23699.6 24701.1 25781.2 26915 28131.7 29542.8 31140.2 32886.5 34740.4
36764 39669.1 42015.5 43447.3 45077.7 46257.1 46410.3 44825.3 40703.6 34032.8
24796.3 16002.5 8156.5 3327.1 1187.7 231.7 0
9406.2 10138.7 11024.2 12050.5 13176.1 14367.9 15580.4 16780.5 17968.2 19189
20467.7 21651.2 22938.2 24283.1 25681.9 27084.7 28640.7 30387 32319.6 34508.7
37066.1 40943.6 44792.2 47428.3 50792.6 54752.9 58990.5 61816.9 61212.7 55522.6
43807.3 28400.7 12046.4 3678.9 1158.7 240 0
9406.2 10055.9 10937.3 11880.9 12944.4 14070 15220.4 16366.7 17500.6 18651
19784.9 20960.1 22201.6 23546.5 24937 26381.2 27986.9 29762.2 31748.5 34012.1
36565.4 40670.5 44548 47403.4 50999.5 55315.7 59942.3 62888.7 62330 56279.9
43546.6 26629.5 10204.9 2818.1 910.4 206.9 0
9406.2 9741.4 10196.6 10809.1 11549.8 12356.8 13172 14028.6 14914.2 15808
16710.2 17641.3 18580.7 19573.8 20641.5 21771.2 23012.7 24419.7 26116.4 28053.1
30411.9 34161.1 37004.1 39809.8 43232.1 47349.6 51214.7 52890.7 51140.2 44465.3
32824.4 18270.3 5268 1104.9 368.3 82.8 0
9406.2 9509.7 9766.2 10134.5 10643.5 11193.9 11794 12410.6 13035.4 13701.7
14351.4 14976.3 15621.8 16263.2 16941.9 17657.8 18411 19325.5 20384.9 21758.8
23745.2 26211.5 27891.7 29770.4 32017.5 34467.3 36139.2 35555.7 32634.1 27155.1
19611.1 10035.2 3273.3 976.6 335.2 78.6 0
9406.2 9302.7 9340 9509.7 9786.9 10072.5 10449 10821.5 11189.8 11574.6
11909.8 12211.9 12464.3 12696.1 12857.5 12960.9 13064.4 13134.7 13250.6 13519.6
14165.2 14545.9 14616.2 14756.9 14976.3 15174.9 14632.8 12915.4 10465.6 7755
5272.1 2987.8 1498 633.1 306.2 107.6 0
9406.2 8868.2 8549.6 8384.1 8367.5 8433.7 8545.4 8669.6 8756.5 8810.3
8806.2 8702.7 8541.3 8313.7 8011.6 7643.3 7200.5 6741.2 6319.1 5925.9
5520.4 5160.4 4858.3 4610 4394.8 4175.5 3902.4 3534 3025 2342.2
1705 1253.9 869 558.7 318.6 91 0
9406.2 8466.8 7883.3 7626.8 7564.7 7618.5 7734.4 7858.5 7920.6 7904
7817.1 7664 7440.5 7163.3 6840.5 6509.4 6166 5822.5 5483.2 5110.7
4734.1 4394.8 4146.5 3997.5 3939.6 3947.9 3939.6 3823.7 3538.2 3062.3
2329.8 1605.6 1125.6 740.7 368.3 82.8 0
9406.2 8152.3 7448.8 7171.6 7184 7341.2 7515 7626.8 7635 7560.5
7415.7 7208.8 6964.6 6683.2 6385.3 6091.5 5781.1 5454.2 5119 4808.6
4572.7 4370 4233.4 4146.5 4072 3985.1 3848.6 3707.9 3534 3256.8
2834.7 2226.4 1460.8 807 384.9 82.8 0
9406.2 7850.2 7126 6939.8 7055.7 7270.9 7440.5 7523.3 7490.2 7361.9
7163.3 6927.4 6654.3 6385.3 6099.8 5822.5 5632.1 5404.5 5119 4891.4
4738.3 4535.5 4216.9 3964.4 3798.9 3637.5 3472 3306.4 3157.5 3020.9
2859.5 2598.8 2127.1 1630.5 955.9 231.7 0
9406.2 7680.6 6956.4 6852.9 7051.5 7258.5 7428.1 7477.8 7399.2 7196.4
6952.2 6675 6377 6112.2 5884.6 5756.3 5603.2 5445.9 5292.8 4953.5
4651.4 4411.4 4171.3 3947.9 3716.1 3513.4 3314.7 3132.6 2942.3 2723
2507.8 2313.3 2027.7 1750.5 1224.9 475.9 0
9406.2 7535.7 6848.8 6836.4 7055.7 7254.3 7403.3 7419.8 7299.8 7080.5
6803.3 6497 6223.9 5971.5 5801.8 5657 5470.7 5218.3 4994.8 4725.9
4518.9 4287.2 4059.6 3852.7 3678.9 3500.9 3310.6 3116.1 2888.5 2636.1
2358.8 2114.6 1800.1 1361.5 902.1 376.6 0
9406.2 7453 6795 6832.2 7072.2 7266.7 7399.2 7374.3 7221.2 6960.5
6637.7 6335.6 6079.1 5884.6 5793.5 5574.2 5234.9 4841.7 4684.5 4552.1
4316.2 4134.1 3976.8 3745.1 3571.3 3434.7 3256.8 3045.7 2793.3 2516
2214 2081.5 1791.9 1171.1 852.5 521.4 0
9406.2 7436.4 6761.9 6836.4 7076.4 7275 7395 7361.9 7175.7 6881.9
6555 6257 6004.6 5884.6 5743.9 5466.6 4970 4643.1 4560.3 4398.9
4192 3968.6 3757.5 3596.1 3496.8 3409.9 3248.5 3049.9 2809.9 2532.6
2238.8 2313.3 1845.7 1233.2 939.4 347.6 0
9406.2 7436.4 6757.7 6848.8 7080.5 7279.1 7390.9 7374.3 7192.2 6886
6555 6252.9 6000.4 5888.7 5731.4 5450 4932.8 4647.2 4581 4394.8
4179.6 3935.5 3761.7 3546.5 3517.5 3409.9 3244.4 3049.9 2826.4 2528.5
2247.1 2280.2 1584.9 1274.6 927 335.2 0
